PMK ARCA 80 8120846
Dimensions 30 x 785 x 50
Dimensions 1.18 x 30.91 x 1.97
Technical data
Product nr : 8120846
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For size 600x800x300
Package : 1
Unit : Piece
EAN : 6418074083265
SSTL number : 3424037
Electric No. Denmark : 8212052440
Electric No. Sweden : 2500214
ETIM : EC002620
Height (mm) : 30
Width (mm) : 785
Depth (mm) : 50
Height (inch) : 1.18
Width (inch) : 30.91
Depth (inch) : 1.97
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / PMK ARCA 80
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
PMK ARCA 80
Sample image
Order symbol : PMK ARCA 80
Product nr : 8120846
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For size 600x800x300
EAN : 6418074083265
El. number :
- Finland : 3424037
- Denmark : 8212052440
- Sweden : 2500214
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 30 | 785 | 50 |
inch : | 1.18 | 30.91 | 1.97 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )