MPX ARCA 8060 8120749
Dimensions 730 x 530 x 8
Dimensions 28.74 x 20.87 x 0.31
Technical data
Product nr : 8120749
Description : Mounting plate (730x530 mm)
Remarks : Isolated, for size 800x600x300
Package : 1
Unit : Piece
EAN : 6418074082718
SSTL number : 3423831
Electric No. Denmark : 8212094563
ETIM : EC000213
Height (mm) : 730
Width (mm) : 530
Depth (mm) : 8
Height (inch) : 28.74
Width (inch) : 20.87
Depth (inch) : 0.31
ARCA IEC / ARCA IEC Accessories / MPX ARCA 8060
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPX ARCA 8060
Sample image
Order symbol : MPX ARCA 8060
Product nr : 8120749
Description : Mounting plate (730x530 mm)
Remarks : Isolated, for size 800x600x300
EAN : 6418074082718
El. number :
- Finland : 3423831
- Denmark : 8212094563
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 730 | 530 | 8 |
inch : | 28.74 | 20.87 | 0.31 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )