Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / products / AR 20168 / AR20168CHSSL
default product image showing fibox logo

AR20168CHSSL

8561369

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels

Dimensions - 508 x 406 x 203

Download product card

Description : PC Enclosure

Remarks : Hinged opaque cover w/S.S. Lockable latch

Package : 1

Unit : Piece

EAN : 6418074089892

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK09

Height (mm) : 508

Width (mm) : 406

Depth (mm) : 203

Height (inch) : 20

Width (inch) : 15.98

Depth (inch) : 7.99

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : 4, 4X, 6, 6P, 12, 13

FIBOX_ARCA2016_inch.gif Download
ARCA_CertificateofCompliance.pdf Download

CAD Drawings

  • 20x16_hinge_cover.dwg
  • 20x16_hinge_cover.dxf
  • 20x16_hinge_base.dwg
  • 20x16_hinge_base.dxf
  • 20x16_hinge_base.step
  • 20x16_hinge_cover.step
  • 20x16_hinge_base.x_t
  • 20x16_hinge_cover.x_t
  • 20x16_hinge_base.zip
  • 20x16_hinge_cover.zip

Please note, that we need you permission in order for you to view the CAD files.

AR20168CHSSL

Fibox

Sample image

Order symbol : AR20168CHSSL

Product nr : 8561369

Description : PC Enclosure

Remarks : Hinged opaque cover w/S.S. Lockable latch

EAN : 6418074089892

Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

FIBOX_ARCA2016_inch
Dimensions : Height Width Depth
mm : 508 406 203
inch : 20 15.98 7.99
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 4, 4X, 6, 6P, 12, 13
Certificates :
ARCA_CertificateofCompliance

Latest Articles

See all articles
featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...