Skip to content
 
    Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
   
Previous slide
Next slide

ARCA JIC / AR 20168 / AR20168CHSS

AR20168CHSS 8561370

Dimensions 508 x 406 x 205

Dimensions 20 x 16 x 8

Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

  • PC : IP66; IP67; IK09
Technical data
Product:

Product nr : 8561370

Description : PC Enclosure

Remarks : Hinged opaque cover w/S.S. Lockable latch

Package : 1

Unit : Piece

EAN : 6418074089908

ETIM : EC000261 Enclosure/Switchgear cabinet (empty)

Dimensions :

Height (mm) : 508

Width (mm) : 406

Depth (mm) : 205

Height (inch) : 20

Width (inch) : 16

Depth (inch) : 8

Materials :

Material : Polycarbonate

Base colour : RAL 7035 -light grey

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960 °C

UL Type : NEMA 4, 4X, 12 and 13

Product is connected to following catalogues :

ARCA JIC / AR 20168 / AR20168CHSS

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

AR20168CHSS

Fibox

Sample image

Order symbol : AR20168CHSS

Product nr : 8561370

Description : PC Enclosure

Remarks : Hinged opaque cover w/S.S. Lockable latch

EAN : 6418074089908

Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

FIBOX_ARCA2016_inch
Dimensions : Height Width Depth
mm : 508 406 205
inch : 20 16 8
Materials :
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960 °C
UL Type NEMA 4, 4X, 12 and 13
Certificates :
ARCA_CertificateofCompliance