Fibox Enclosures : EX ENCLOSURES


EX ENCLOSURES


EX enclosures are specially made for use in hazardous environments. They are designed, manufactured and tested to international standards. All certificates, such as ATEX/IECEx, are issued by the manufacturer under license from a test authority. EX enclosures are made of either aluminium, polycarbonate or polyester.

- Aluminium from 66*60*46 to 310*600*180 mm
- Polycarbonate from 188*188*130 to 558*378*180 mm
- Polyester from 75*80*55 to 405*400*120 mm

AL: (ALNX) II 2GD; Ex e IIC Gb; Ex tb IIIC Db IP66
PC: (FEX) IP 54
P: (PEX) II 2G Ex e IIC Gb



Copyright
Legal Notice