Please try our temporary product page: https://www.fibox.com/products-temporary/
Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
ARK864CHFL 8561400
UL Code : UL 508A
Dimensions 203 x 152 x 102
Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
- PC : IP66; IP67; IK09
Technical data
Product nr : 8561400
Description : PC Enclosure
Remarks : Hinged opaque flat cover w/Plastic quick release latch. Base includes 1/2 and 3/4 inch knock-outs
Package : 1
Unit : Piece
EAN : 6418074095763
ETIM : EC000261
Height (mm) : 203
Width (mm) : 152
Depth (mm) : 102
Height (inch) : 8
Width (inch) : 6
Depth (inch) : 4
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 60695): 960C
UL Type : NEMA__4_4X_6_6P_12_13
Dimensional Drawings
CAD Files
Catalogues
Contact
ARK864CHFL
Sample image
Order symbol : ARK864CHFL
Product nr : 8561400
UL Code : UL 508A
Description : PC Enclosure
Remarks : Hinged opaque flat cover w/Plastic quick release latch. Base includes 1/2 and 3/4 inch knock-outs
EAN : 6418074095763
Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 203 | 152 | 102 |
inch : | 8 | 6 | 4 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
AMFL6 | 6" Mounting Flange Set |
ASP86 | Aluminum Swing Panel |
ASPK86 | Swing Panel Kit incl. Panel |
APBP86 | PVC Back Panel |
ASPHK8 | Swing Panel Kit w/o Panel |
ABP86 | Painted Steel Back Panel |
ALBP86 | Aluminum Back Panel |
ADFP86 | Dead Front Panel w/ screws |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK09; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 508 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | NEMA__4_4X_6_6P_12_13 |
© Fibox Oy, Data subject to change without notice (printed: )