Skip to content
 
    Flat screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket and 4 stainless cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting
   
Previous slide
Next slide

ARCA JIC / AR 864 / AR864FSCF

AR864FSCF 8561636

Dimensions 203 x 152 x 102

Dimensions 8 x 6 x 4

Including : Flat screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket and 4 stainless cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting

  • PC : IP66; IP67; IK09
Technical data
Product:

Product nr : 8561636

Description : PC Enclosure

Remarks : Opaque flat scre cover, and plastic mounting flanges.

Package : 1

Unit : Piece

EAN : 6418074098092

ETIM : EC000261 Enclosure/Switchgear cabinet (empty)

Dimensions :

Height (mm) : 203

Width (mm) : 152

Depth (mm) : 102

Height (inch) : 8

Width (inch) : 6

Depth (inch) : 4

Materials :

Material : Polycarbonate

Base colour : RAL 7035 -light grey

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960 °C

UL Type : NEMA 4, 4X, 6, 6P, 12, 12K and 13

Product is connected to following catalogues :

ARCA JIC / AR 864 / AR864FSCF

Dimensional Drawings
CAD Files
Contact

AR864FSCF

Fibox

Sample image

Order symbol : AR864FSCF

Product nr : 8561636

Description : PC Enclosure

Remarks : Opaque flat scre cover, and plastic mounting flanges.

EAN : 6418074098092

Including : Flat screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket and 4 stainless cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting

ARCA-8x6_combi
Dimensions : Height Width Depth
mm : 203 152 102
inch : 8 6 4
Materials :
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
AMFL6 6" Mounting Flange Set
ASP86 Aluminum Swing Panel
ASPK86 Swing Panel Kit incl. Panel
APBP86 PVC Back Panel
ASPHK8 Swing Panel Kit w/o Panel
ABP86 Painted Steel Back Panel
ALBP86 Aluminum Back Panel
ADFP86 Dead Front Panel w/ screws
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960 °C
UL Type NEMA 4, 4X, 6, 6P, 12, 12K and 13