Skip to content
 
    Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting. 
   
Previous slide
Next slide

ARCA JIC / AR 1085 / ARK1085CHFTSSM

ARK1085CHFTSSM 8561468

UL Code : UL 508A

Dimensions 254 x 203 x 127

Dimensions 10 x 7.99 x 5

Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

  • PC : IP66; IP67; IK09
Technical data
Product:

Product nr : 8561468

Description : PC Enclosure

Remarks : Hinged opaque flat cover w/S.S. Lockable twist latch, base includes 1/2 and 3/4 inch knock-outs and metal moutning feet.

Package : 1

Unit : Piece

EAN : 6418074096449

ETIM : EC000261

Dimensions :

Height (mm) : 254

Width (mm) : 203

Depth (mm) : 127

Height (inch) : 10

Width (inch) : 7.99

Depth (inch) : 5

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : NEMA__4_4X_6_6P_12_13

Product is connected to following catalogues :

ARCA JIC / AR 1085 / ARK1085CHFTSSM

Dimensional Drawings
CAD Files
Contact

ARK1085CHFTSSM

Fibox

Sample image

Order symbol : ARK1085CHFTSSM

Product nr : 8561468

UL Code : UL 508A

Description : PC Enclosure

Remarks : Hinged opaque flat cover w/S.S. Lockable twist latch, base includes 1/2 and 3/4 inch knock-outs and metal moutning feet.

EAN : 6418074096449

Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, stainless hinge pin. Base with 1/2 and 3/4 inch knock-outs. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA 10x8x5_combi
Dimensions : Height Width Depth
mm : 254 203 127
inch : 10 7.99 5
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
ASPHK10 Swing Panel Kit w/o Panel
ABP108 Painted Steel Back Panel
ADFP108 Dead Front Panel w/ screws
ASP108 Aluminum Swing Panel
ASPK108 Swing Panel Kit incl. Panel
ALBP108 Aluminum Back Panel
AMFL8 8" Mounting Flange Set
APBP108 PVC Back Panel
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type NEMA__4_4X_6_6P_12_13