Skip to content
 
    Hinged screw flat cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket, stainless hinge pin and 2 cover screws. Base includes 1/2 and 3/4 inch knock-outs. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
   
Previous slide
Next slide

ARCA JIC / AR 12105 / ARK12105CHFSCM

ARK12105CHFSCM 8561513

UL Code : UL 508A

Dimensions 305 x 254 x 127

Including : Hinged screw flat cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket, stainless hinge pin and 2 cover screws. Base includes 1/2 and 3/4 inch knock-outs. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

  • PC : IP66; IP67; IK09
Technical data
Product:

Product nr : 8561513

Description : PC Enclosure

Remarks : Hinged opaque flat screw cover, base includes 1/2 and 3/4 inch knock-outs and metal mounting feet

Package : 1

Unit : Piece

EAN : 6418074096890

ETIM : EC000261

Dimensions :

Height (mm) : 305

Width (mm) : 254

Depth (mm) : 127

Height (inch) : 12

Width (inch) : 10

Depth (inch) : 5

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : NEMA__4_4X_6_6P_12_13

Product is connected to following catalogues :

ARCA JIC / AR 12105 / ARK12105CHFSCM

Dimensional Drawings
CAD Files
Contact

ARK12105CHFSCM

Fibox

Sample image

Order symbol : ARK12105CHFSCM

Product nr : 8561513

UL Code : UL 508A

Description : PC Enclosure

Remarks : Hinged opaque flat screw cover, base includes 1/2 and 3/4 inch knock-outs and metal mounting feet

EAN : 6418074096890

Including : Hinged screw flat cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket, stainless hinge pin and 2 cover screws. Base includes 1/2 and 3/4 inch knock-outs. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA 12x10_combi
Dimensions : Height Width Depth
mm : 305 254 127
inch : 12 10 5
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
ASPHK12 Swing Panel Kit w/o Panel
ALBP1210 Aluminum Back Panel
ASP1210 Aluminum Swing Panel
ASPK1210 Swing Panel Kit incl. Panel
ADFP1210 Dead Front Panel w/ screws
APBP1210 PVC Back Panel
AMFL10 10" Mounting Flange Set
ABP1210 Painted Steel Back Panel
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type NEMA__4_4X_6_6P_12_13