Fibox Enclosures : EURONORD


EURONORD


EURONORD range is designed to house DIN-rail mounted terminal block and various types of sensors. EURONORD enclosures are available in polycarbonate, ABS and polyester. There are more than 140 different off-the-shelf versions available.

Dimensions range from 52x50x40 mm to 360*400*151 mm

PC: IP 66/67; IK 07/08; NEMA Type 1, 4, 4X, 12 and 13; UL 746C 5V; UL 508
PCQ: IP 65; IK 07/08; NEMA Type 1, 12, 13
ABS: IP 66/67; IK 07; NEMA Type 1, 4, 4X, 12 and 13; UL 94 HB
ABQ: IP 65; IK 07; NEMA Type 1, 12, 13
P: IP 66; IK 08; NEMA Type 1, 4, 4X, 12 and 13; UL 94-5V; UL 508



Copyright
Legal Notice