Please try our temporary product page: https://www.fibox.com/products-temporary/
P 080806 7094140
Dimensions 75 x 80 x 55
Dimensions 2.95 x 3.15 x 2.17
- PC : IP66; IK08
Technical data
Product nr : 7094140
Description : Enclosure, polyester
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074004338
SSTL number : 3423655
Electric No. Denmark : 8212005604
Electric No. Sweden : 2536205
ETIM : EC000261
Height (mm) : 75
Width (mm) : 80
Depth (mm) : 55
Height (inch) : 2.95
Width (inch) : 3.15
Depth (inch) : 2.17
Material : Polyester
Gasket material : Polyurethane
Temperature °C : -20 ... 95
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Euronord P / P 0808 / P 080806
Dimensional Drawings
Certificates and Declarations
Catalogues
Contact
P 080806
Sample image
Order symbol : P 080806
Product nr : 7094140
Description : Enclosure, polyester
Remarks : Grey cover
EAN : 6418074004338
El. number :
- Finland : 3423655
- Denmark : 8212005604
- Sweden : 2536205
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 75 | 80 | 55 |
inch : | 2.95 | 3.15 | 2.17 |
Materials : | |
---|---|
Material : | Polyester |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -20 ... 95 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
PM 0808 |
Mounting plate, for enclosures:
(64 x 69 x 1) |
TRM 0808 |
DIN-15 Mounting rail, for enclosures:
(68 x 15 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )