sales@fibox.com


Fibox Enclosures : EURONORD : PC/ABS ACCESSORIES





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
Mounting plates (Galvanized steel, sheet thickness 1,5 mm)
26 x 44
Mounting plate, for enclosures: • 52x50x40, 65x50x45
26 x 57
Mounting plate, for enclosures: • 65x50x45
56 x 71
Mounting plate, for enclosures: • 80x82x55-82x80x95
71 x 94
Mounting plate, for enclosures: • 120x80x55-120x80x90
71 x 134
Mounting plate, for enclosures: • 160x80x55-160x80x95
96 x 111
Mounting plate, for enclosures: • 122x120x65, 122x120x105
111 x 134
Mounting plate, for enclosures: • 160x120x90, 160x120x140
111 x 174
Mounting plate, for enclosures: • 200x120x75, 200x120x90
214 x 111
Mounting plate, for enclosures: • 244x124x102
141 x 174
Mounting plate, for enclosures: • 201x151x80
303 x 136
Mounting plate, for enclosures: • 340x150x101, 340x150x121
212 x 151
Mounting plate, for enclosures: • 244x164x90, 244x164x120
151 x 224
Mounting plate, for enclosures: • 250x160x90-250x160x150
318 x 146
Mounting plate, for enclosures: • 360x160x101
318 x 186
Mounting plate, for enclosures: • 360x200x151
221 x 274
Mounting plate, for enclosures: • 300x230x87, 300x230x110
383 x 315
Mounting plate, for enclosures: • 400x360x151
DIN-15 Mounting rails (Galvanized steel, rail height 5,0 mm)
15 x 48
DIN-15 Mounting rail, for enclosures: • 65x50x45
15 x 68
DIN-15 Mounting rail, for enclosures: • 80x75x55, 82x77x57, 82x80x55-82x80x95, 120x80x55-120x80x90, 160x80x55-160x80x95
15 x 106
DIN-15 Mounting rail, for enclosures: • 120x80x55-120x80x90, 122x120x65-122x120x105, 244x124x102
15 x 110
DIN-15 Mounting rail, for enclosures: • 122x120x65-122x120x105
15 x 140
DIN-15 Mounting rail, for enclosures: • 152x66x46
15 x 146
DIN-15 Mounting rail, for enclosures: • 160x80x55-160x80x95, 160x120x90, 160x120x140, 250x160x90-250x160x150, 300x230x87, 300x230x110
15 x 225
DIN-15 Mounting rail, for enclosures: • 255x180x63-360x255x152
DIN-35 Mounting rails (Galvanized steel, rail height 7,5 mm)
35 x 100
DIN-35 Mounting rail, for enclosures: • 130x80x35-180x130x175
35 x 105
DIN-35 Mounting rail, for enclosures: • 122x120x90, 125x124x81, 362x125x81
35 x 110
DIN-35 Mounting rail, for enclosures: • 122x120x65-122x120x105, 244x124x102
35 x 122
DIN-35 Mounting rail, for enclosures: • 340x150x101, 340x150x121
35 x 140
DIN-35 Mounting rail, for enclosures: • 170x80x65, 170x80x85, 170x140x95
35 x 146
DIN-35 Mounting rail, for enclosures: • 160x80x55-160x80x95, 160x120x90-160x120x140, 250x160x90-250x160x150, 300x230x87, 300x230x110
35 x 186
DIN-35 Mounting rail, for enclosures: • 200x120x75, 200x120x90, 201x151x80
35 x 170
DIN-35 Mounting rail, for enclosures: • 201x151x80
35 x 226
DIN-35 Mounting rail, for enclosures: • 244x124x102, 244x164x90, 244x164x120, 250x160x90-250x160x150
35 x 285
DIN-35 Mounting rail, for enclosures: • 300x230x87, 300x230x110
35 x 307
DIN-35 Mounting rail, for enclosures: • 340x150x101, 340x150x121
35 x 340
DIN-35 Mounting rail, for enclosures: • 360x160x101, 360x200x151
35 x 380
DIN-35 Mounting rail, for enclosures: • 400x360x151
Hinges and wall mounting
Grey plastic hinges (2 pcs) • incl. mounting screws
Wall fastening lug (4 pcs), for enclosures: • 52x50x40-400x360x151
Cover screw
Cover screw set • 2xMR 28005EU+2xMR 28036
Cover screw set • 4xMR 28005EU+4xMR 28036
4 x Short QuickLock screws
4 x Long QuickLock screws
4 x Long threaded screws
Mounting screws and other accessories
Mounting screw
4 x mounting screws
Brass insert set for PC/ABS
Decoration plug • for PC/ABS enclosures
Sealing bush

Copyright
Legal Notice