sales@fibox.com


Fibox Enclosures : PICCOLO : ACCESSORIES





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
Mounting plates (Galvanized steel, sheet thickness 1,5 mm)
80 x 54
Mounting plate, for enclosures: • 110x80x65, 110x80x85
110 x 54
Mounting plate, for enclosures: • 140x80x65, 140x80x85
140 x 54
Mounting plate, for enclosures: • 170x80x65, 170x80x85
200 x 54
Mounting plate, for enclosures: • 230x80x65, 230x80x85
125 x 94
Mounting plate, for enclosures: • 170x140x95
185 x 94
Mounting plate, for enclosures: • 230x140x95, 230x140x125
DIN-35 Mounting rails (Galvanized steel, rail height 7,5 mm)
35 x 80
DIN-35 Mounting rail, for enclosures: • 100x100x35-100x100x75, 110x80x65, 110x80x85
35 x 110
DIN-35 Mounting rail, for enclosures: • 140x80x65, 140x80x85, 170x140x95, 230x140x95
35 x 140
DIN-35 Mounting rail, for enclosures: • 170x80x65, 170x80x85, 170x140x95
35 x 200
DIN-35 Mounting rail, for enclosures: • 230x80x65, 230x80x85, 230x140x95, 230x140x125
Hinges and wall mounting
Hinges (2 pcs) • incl. screws
Grey plastic hinges (2 pcs) • incl. mounting screws
Wall fastening lug (2 pcs), for enclosures: • 110x80x65-230x80x85
Wall fastening lug (4 pcs) • incl. screws
Cover and mounting screws
Cover screw, grey, polyamide • for 20mm cover
Cover screw, grey, polyamide • for 40mm cover
Screw set • 4x S-20 + 4x KN 3.9x9.5
Screw set • 4x S-40 + 4x KN 3.9x9.5
Mounting screw

Copyright
Legal Notice