





Windows/HMI protection / Inspection windows / B12 10621-45
B12 10621-45 3730621
Dimensions 223 x 103 x 22
Technical data
Product nr : 3730621
Description : Front plate for window 12 modules
Package : 10
Unit : Piece
EAN : 6418074032041
SSTL number : 3420147
Electric No. Denmark : 8212012176
Electric No. Sweden : 2539793
ETIM : EC002620
Height (mm) : 223
Width (mm) : 103
Depth (mm) : 22
Material : Polycarbonate
Gasket material : Polyurethane
Windows/HMI protection / Inspection windows / B12 10621-45
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
B12 10621-45


Sample image
Order symbol : B12 10621-45
Product nr : 3730621
Description : Front plate for window 12 modules
EAN : 6418074032041
El. number :
- Finland : 3420147
- Denmark : 8212012176
- Sweden : 2539793
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 223 | 103 | 22 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 05.04.2025)