



Windows/HMI protection / Inspection windows / B24 10620-45
B24 10620-45 3730620
Dimensions 223 x 193 x 22
Dimensions 8.78 x 7.6 x 0.87
Technical data
Product nr : 3730620
Description : Front plate for window 2x12 modules
Remarks : Front plate for window 2x12 modules
Package : 1
Unit : Piece
EAN : 6418074032034
SSTL number : 3420148
Electric No. Denmark : 8212012189
Electric No. Sweden : 2539795
ETIM : EC002620
Height (mm) : 223
Width (mm) : 193
Depth (mm) : 22
Height (inch) : 8.78
Width (inch) : 7.6
Depth (inch) : 0.87
Material : Polycarbonate
Gasket material : Polyurethane
Windows/HMI protection / Inspection windows / B24 10620-45
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
B24 10620-45


Sample image
Order symbol : B24 10620-45
Product nr : 3730620
Description : Front plate for window 2x12 modules
Remarks : Front plate for window 2x12 modules
EAN : 6418074032034
El. number :
- Finland : 3420148
- Denmark : 8212012189
- Sweden : 2539795
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 223 | 193 | 22 |
inch : | 8.78 | 7.6 | 0.87 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 05.04.2025)