MB 10858 II 3540858
Dimensions 30 x 30 x 2
Dimensions 1.18 x 1.18 x 0.08
Technical data
Product nr : 3540858
Description : Grille/filter holder
Remarks : for MB 10564 II
Package : 10
Unit : Piece
EAN : 6418074031778
SSTL number : 3424957
Electric No. Denmark : 8212008753
Electric No. Sweden : 2507779
ETIM : EC000211
Height (mm) : 30
Width (mm) : 30
Depth (mm) : 2
Height (inch) : 1.18
Width (inch) : 1.18
Depth (inch) : 0.08
Material : Polycarbonate
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ventilation devices / Ventilation devices / MB 10858 II
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MB 10858 II
Sample image
Order symbol : MB 10858 II
Product nr : 3540858
Description : Grille/filter holder
Remarks : for MB 10564 II
EAN : 6418074031778
El. number :
- Finland : 3424957
- Denmark : 8212008753
- Sweden : 2507779
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 30 | 30 | 2 |
inch : | 1.18 | 1.18 | 0.08 |
Materials : | |
---|---|
Material : | Polycarbonate |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )