![MB 10631 product image 1](https://www.fibox.com/hs-fs/hubfs/assets/3540631_MB_10631_Vent.device_2_72dpi.jpg?length=393&name=3540631_MB_10631_Vent.device_2_72dpi.jpg)
![MB 10631 product image 2](https://www.fibox.com/hs-fs/hubfs/assets/3540631_MB_10631_Vent.device_1_72dpi.jpg?length=393&name=3540631_MB_10631_Vent.device_1_72dpi.jpg)
![MB 10631 thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/3540631_MB_10631_Vent.device_2_72dpi.jpg?length=52&name=3540631_MB_10631_Vent.device_2_72dpi.jpg)
![MB 10631 thumbnail image 2](https://www.fibox.com/hs-fs/hubfs/assets/3540631_MB_10631_Vent.device_1_72dpi.jpg?length=52&name=3540631_MB_10631_Vent.device_1_72dpi.jpg)
Ventilation devices / Ventilation devices / MB 10631
MB 10631 3540631
Dimensions 30 x 24 x 22
Dimensions 1.18 x 0.94 x 0.87
Technical data
Product nr : 3540631
Description : Ventilation device IP45
Package : 12
Unit : Piece
EAN : 6418074030764
SSTL number : 3422626
Electric No. Denmark : 8212008517
Electric No. Sweden : 2538442
ETIM : EC011497
Height (mm) : 30
Width (mm) : 24
Depth (mm) : 22
Height (inch) : 1.18
Width (inch) : 0.94
Depth (inch) : 0.87
Material : Polyamide
Ventilation devices / Ventilation devices / MB 10631
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MB 10631
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
![3540631_MB_10631_Vent.device_2_72dpi.jpg](https://www.fibox.com/hs-fs/hubfs/assets/3540631_MB_10631_Vent.device_2_72dpi.jpg?width=200&name=3540631_MB_10631_Vent.device_2_72dpi.jpg)
Sample image
Order symbol : MB 10631
Product nr : 3540631
Description : Ventilation device IP45
EAN : 6418074030764
El. number :
- Finland : 3422626
- Denmark : 8212008517
- Sweden : 2538442
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 30 | 24 | 22 |
inch : | 1.18 | 0.94 | 0.87 |
Materials : | |
---|---|
Material : | Polyamide |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )