Skip to content
  
Previous slide
JB 6 G product image 1
Next slide
JB 6 G thumbnail image 1

JB / JB 6 / JB 6 G

JB 6 G 8600672

Dimensions 110 x 110 x 49

Dimensions 4.33 x 4.33 x 1.93

  • PC : IP65
Technical data
Product:

Product nr : 8600672

Description : Junction box 6 mm², PP

Remarks : Integrated membranes

Package : 10

Unit : Piece

EAN : 6418074307866

SSTL number : 1606525

Electric No. Denmark : 8212097023

ETIM : EC000261 Enclosure/Switchgear cabinet (empty)

Dimensions :

Height (mm) : 110

Width (mm) : 110

Depth (mm) : 49

Height (inch) : 4.33

Width (inch) : 4.33

Depth (inch) : 1.93

Materials :

Material : PP

Base colour : RAL 7035 -light grey

Cover colour : RAL 7035 -light grey

Temperatures :

Temperature °C : -5 … 60

Ratings :

Ingress Protection (EN 60529): IP65

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

JB / JB 6 / JB 6 G

Dimensional Drawings
CAD Files
Contact

JB 6 G

Fibox
JB_6

Sample image

Order symbol : JB 6 G

Product nr : 8600672

Description : Junction box 6 mm², PP

Remarks : Integrated membranes

EAN : 6418074307866

El. number :

  • Finland : 1606525
  • Denmark : 8212097023
JB_6
Dimensions : Height Width Depth
mm : 110 110 49
inch : 4.33 4.33 1.93
Materials :
Material : PP
Base colour : RAL 7035 -light grey
Cover colour : RAL 7035 -light grey
Temperatures :
Temperature °C (continuous) : -5 … 60
Accessories :
GPA M20 Cable gland (IP 68 - 5 bar), M20x1,5
(36 x 28 x 28)
ICS Cover fastening screws for JB 6
IES Tube entry socket for JB 6
Ratings :
Ingress protection (EN 60529): IP65;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Glow Wire Test (IEC 695-2-1) °C : 650C