Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
![PC 95/35 LT product image 1](https://www.fibox.com/hs-fs/hubfs/assets/6012931_PC_95_35_LT_1_72dpi.jpg?length=393&name=6012931_PC_95_35_LT_1_72dpi.jpg)
![PC 95/35 LT product image 2](https://www.fibox.com/hs-fs/hubfs/assets/6012931_PC_95_35_LT_3_72dpi.jpg?length=393&name=6012931_PC_95_35_LT_3_72dpi.jpg)
![PC 95/35 LT product image 3](https://www.fibox.com/hs-fs/hubfs/assets/6012931_PC_95_35_LT_2_72dpi.jpg?length=393&name=6012931_PC_95_35_LT_2_72dpi.jpg)
![PC 95/35 LT product image 1](https://www.fibox.com/hs-fs/hubfs/assets/6012931_PC_95_35_LT%20360_ANIMA_SMALL.gif?length=393&name=6012931_PC_95_35_LT%20360_ANIMA_SMALL.gif)
![PC 95/35 LT thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/6012931_PC_95_35_LT_1_72dpi.jpg?length=52&name=6012931_PC_95_35_LT_1_72dpi.jpg)
![PC 95/35 LT thumbnail image 2](https://www.fibox.com/hs-fs/hubfs/assets/6012931_PC_95_35_LT_3_72dpi.jpg?length=52&name=6012931_PC_95_35_LT_3_72dpi.jpg)
![PC 95/35 LT thumbnail image 3](https://www.fibox.com/hs-fs/hubfs/assets/6012931_PC_95_35_LT_2_72dpi.jpg?length=52&name=6012931_PC_95_35_LT_2_72dpi.jpg)
![PC 95/35 LT thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/6012931_PC_95_35_LT%20360_ANIMA_SMALL.gif?length=52&name=6012931_PC_95_35_LT%20360_ANIMA_SMALL.gif)
PC 95/35 LT 6012931
UL Name : UL PC 95/35 LT
Dimensions 100 x 100 x 35
Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
- IP66; IP67; IK08
Technical data
Product nr : 6012931
Description : Enclosure, PC
Remarks : Low base, smoked transparent cover
Package : 8
Unit : Piece
EAN : 6418074054654
SSTL number : 3421368
Electric No. Denmark : 8212027695
Electric No. Sweden : 6012931
ETIM : EC000261
Height (mm) : 100
Width (mm) : 100
Depth (mm) : 35
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
PC 95/35 LT
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
![6012931_PC_95_35_LT_1_72dpi](https://www.fibox.com/hs-fs/hubfs/assets/6012931_PC_95_35_LT_1_72dpi.jpg?width=200&name=6012931_PC_95_35_LT_1_72dpi.jpg)
Sample image
Order symbol : PC 95/35 LT
Product nr : 6012931
UL Name : UL PC 95/35 LT
Description : Enclosure, PC
Remarks : Low base, smoked transparent cover
EAN : 6418074054654
El. number :
- Finland : 3421368
- Denmark : 8212027695
- Sweden : 6012931
Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
![15589](https://www.fibox.com/hubfs/assets/15589.gif)
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 100 | 100 | 35 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Smoked grey |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIN 8 | DIN-15 Mounting rail, for enclosures: |
B-3 |
DIN-35 Mounting rail, for enclosures:
(80 x 35 x 7) |
FP 22046 |
Wall fastening lug (4 pcs)
(35 x 16 x 10) |
MIV 95 |
Mounting plate (Galvanized steel), for enclosures:
(66 x 80 x 1.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40847 |
© Fibox Oy, Data subject to change without notice (printed: )