Fibox Enclosures : TEMPO


TEMPO


Fibox Tempo enclosures are easy to use because they are designed to save time and money in assembly and installation. Fibox Tempo is fully compatible with the most common enclosures in the market. Large plain cover offers lots of space for printing, labels and switches. Rapid hinges can be installed in seconds, without any tools or screws.
Ratings: IP 65, halogen-free, RoHS compliant, Glow wire test 650 °C self-extinguishing according to IEC 695-2-1.

Dimensions range from 95*65*60 mm to 344*289*117 mm.

ABS: IP 65; IK 07; UL 94HB



Copyright
Legal Notice