













Tempo / TEMPO 1912 / TPC 191209T
TPC 191209T 5824005
Dimensions 187 x 122 x 90
Dimensions 7.36 x 4.8 x 3.54
- IP65; IK07; IK08
Technical data
Product nr : 5824005
Description : Enclosure, PC
Remarks : Clear transparent cover
Package : 4
Unit : Piece
EAN : 6418074048646
SSTL number : 3424379
Electric No. Denmark : 8212052084
Electric No. Sweden : 2508275
ETIM : EC000261
Height (mm) : 187
Width (mm) : 122
Depth (mm) : 90
Height (inch) : 7.36
Width (inch) : 4.8
Depth (inch) : 3.54
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Tempo / TEMPO 1912 / TPC 191209T
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
TPC 191209T


Sample image
Order symbol : TPC 191209T
Product nr : 5824005
Description : Enclosure, PC
Remarks : Clear transparent cover
EAN : 6418074048646
El. number :
- Finland : 3424379
- Denmark : 8212052084
- Sweden : 2508275

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 187 | 122 | 90 |
inch : | 7.36 | 4.8 | 3.54 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 7) |
MP 1912 |
Mounting plate, for enclosures:
(140 x 100 x 1.5) |
DH-3 |
DIN-35 Mounting rail, for enclosures:
(140 x 35 x 7) |
FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: 05.04.2025)