Product card: MP 2016



Sample photo



Product nbr:

 

5518023

Description:

 

Mounting plate, for enclosures:

Remarks:

 

201x163x98

Package:

 

4

Unit:

 

PCS

Product group:

 

EAN:

 

6418074061126

SSTL number:

 

3435704

Electric No. Denmark:

 

8212035153

Electric No. Sweden:

 

5518023

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

155.0

Width (mm):

 

140.0


Length (inch):

 

6.1

Width (inch):

 

5.5


Product is connected to following catalogs:

Fibox Enclosures :  TEMPO :  ABS/PC 2016
Fibox Enclosures :  TEMPO :  ACCESSORIES


Copyright
Legal Notice