Skip to content
 
    Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
   
Previous slide
TAM201610 product image 1
TAM201610 product image 2
TAM201610 product image 1
Next slide
TAM201610 thumbnail image 1
TAM201610 thumbnail image 2
TAM201610 thumbnail image 1

Tempo / TEMPO 2016 / TAM201610

TAM201610 5814025

Dimensions 201 x 163 x 99

Dimensions 7.91 x 6.42 x 3.9

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

  • PC : IP65; IK07
Technical data
Product:

Product nr : 5814025

Description : Enclosure, ABS, metric knock-outs

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074062673

SSTL number : 3438006

Electric No. Denmark : 8212048849

Electric No. Sweden : 5814025

ETIM : EC000261

Dimensions :

Height (mm) : 201

Width (mm) : 163

Depth (mm) : 99

Height (inch) : 7.91

Width (inch) : 6.42

Depth (inch) : 3.9

Materials :

Material : ABS

Temperatures :

Temperature °F : -40 … 140

Ratings :

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

Tempo / TEMPO 2016 / TAM201610

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

TAM201610

Fibox
5814025_TAM201610 360_ANIMA_SMALL.gif

Sample image

Order symbol : TAM201610

Product nr : 5814025

Description : Enclosure, ABS, metric knock-outs

Remarks : Grey cover

EAN : 6418074062673

El. number :

  • Finland : 3438006
  • Denmark : 8212048849
  • Sweden : 5814025

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

Tempo-2016_Combi
Dimensions : Height Width Depth
mm : 201 163 99
inch : 7.91 6.42 3.9
Materials :
Material : ABS
Temperatures :
Temperature °F (continuous) : -40 … 140
Accessories :
ARH 2320 DIN-35 Mounting rail, for enclosures:
(180 x 35 x 1)
MP 2016 Mounting plate, for enclosures:
DH-3 DIN-35 Mounting rail, for enclosures:
(140 x 35 x 1)
FP 10674 Wall fastening lug (2 pcs) incl. screws
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40343