perkraustymo paslaugo" />


Product card: ARH 2320



Sample photo



Product nbr:

 

9822005

Description:

 

DIN-35 Mounting rail

Remarks:

 

230x200x110, 230x200x180

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034366

SSTL number:

 

3423974

Electric No. Denmark:

 

8212005361

Electric No. Italy:

 

7390485

Electric No. Sweden:

 

9822005

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

180.0


Length (inch):

 

1.4

Width (inch):

 

7.1


Product is connected to following catalogs:

Fibox Enclosures :  TEMPO :  ABS/PC 2016
Fibox Enclosures :  ALU :  ALU 2320
Fibox Enclosures :  ALU :  ALU ACCESSORIES


Copyright
Legal Notice