





Tempo / TEMPO 2419 / TPC 241911T
TPC 241911T 5824007
Dimensions 240 x 191 x 107
Dimensions 9.45 x 7.52 x 4.21
- IP65; IK07; IK08
Technical data
Product nr : 5824007
Description : Enclosure, PC
Remarks : Clear transparent cover
Package : 4
Unit : Piece
EAN : 6418074086778
SSTL number : 3424381
Electric No. Denmark : 8212052123
Electric No. Sweden : 2508277
ETIM : EC000261
Height (mm) : 240
Width (mm) : 191
Depth (mm) : 107
Height (inch) : 9.45
Width (inch) : 7.52
Depth (inch) : 4.21
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Tempo / TEMPO 2419 / TPC 241911T
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
TPC 241911T


Sample image
Order symbol : TPC 241911T
Product nr : 5824007
Description : Enclosure, PC
Remarks : Clear transparent cover
EAN : 6418074086778
El. number :
- Finland : 3424381
- Denmark : 8212052123
- Sweden : 2508277

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 240 | 191 | 107 |
inch : | 9.45 | 7.52 | 4.21 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MP 2419 |
Mounting plate, for enclosures:
(210 x 160 x 1.5) |
EKV 12 |
DIN-35 Mounting rail, for enclosures:
(160 x 35 x 7) |
DR 210 |
DIN-35 Mounting rail, for enclosures:
(210 x 35 x 7) |
FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: )