Please try our temporary product page: https://www.fibox.com/products-temporary/
Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
TA241911 5814002
Dimensions 240 x 191 x 107
Dimensions 9.45 x 7.52 x 4.21
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
- PC : IP65; IK07
Technical data
Product nr : 5814002
Description : Enclosure, ABS
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074060747
SSTL number : 3435686
Electric No. Denmark : 8212035043
Electric No. Sweden : 5814002
ETIM : EC000261
Height (mm) : 240
Width (mm) : 191
Depth (mm) : 107
Height (inch) : 9.45
Width (inch) : 7.52
Depth (inch) : 4.21
Material : ABS
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Tempo / TEMPO 2419 / TA241911
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
TA241911
Sample image
Order symbol : TA241911
Product nr : 5814002
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074060747
El. number :
- Finland : 3435686
- Denmark : 8212035043
- Sweden : 5814002
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 240 | 191 | 107 |
inch : | 9.45 | 7.52 | 4.21 |
Materials : | |
---|---|
Material : | ABS |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
MP 2419 | Mounting plate, for enclosures: |
EKV 12 |
DIN-35 Mounting rail, for enclosures:
(160 x 35 x 1) |
DR 210 |
DIN-35 Mounting rail, for enclosures:
(210 x 35 x 1) |
FP 10674 | Wall fastening lug (2 pcs) incl. screws |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: )