











Tempo / ABS/PC 2924 / TPC 292411T
TPC 292411T 5824008
Dimensions 289 x 239 x 107
Dimensions 11.38 x 9.41 x 4.21
- IP65; IK07; IK08
Technical data
Product nr : 5824008
Description : Enclosure, PC
Remarks : Clear transparent cover
Package : 2
Unit : Piece
EAN : 6418074086839
SSTL number : 3424382
Electric No. Denmark : 8212052149
Electric No. Sweden : 2508278
ETIM : EC000261
Height (mm) : 289
Width (mm) : 239
Depth (mm) : 107
Height (inch) : 11.38
Width (inch) : 9.41
Depth (inch) : 4.21
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Tempo / ABS/PC 2924 / TPC 292411T
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
TPC 292411T


Sample image
Order symbol : TPC 292411T
Product nr : 5824008
Description : Enclosure, PC
Remarks : Clear transparent cover
EAN : 6418074086839
El. number :
- Finland : 3424382
- Denmark : 8212052149
- Sweden : 2508278

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 289 | 239 | 107 |
inch : | 11.38 | 9.41 | 4.21 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MP 2924 |
Mounting plate, for enclosures:
(265 x 215 x 1.5) |
DR 215 |
DIN-35 Mounting rail, for enclosures:
(215 x 35 x 7) |
DR 265 |
DIN-35 Mounting rail, for enclosures:
(265 x 35 x 7) |
FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: 09.04.2025)