





Tempo / ABS/PC 3429 / TPC 342912T
TPC 342912T 5824009
Dimensions 344 x 289 x 117
Dimensions 13.54 x 11.38 x 4.61
- IP65; IK07; IK08
Technical data
Product nr : 5824009
Description : Enclosure, PC
Remarks : Clear transparent cover
Package : 2
Unit : Piece
EAN : 6418074086952
SSTL number : 3424389
Electric No. Denmark : 8212052165
Electric No. Sweden : 2508279
ETIM : EC000261
Height (mm) : 344
Width (mm) : 289
Depth (mm) : 117
Height (inch) : 13.54
Width (inch) : 11.38
Depth (inch) : 4.61
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Tempo / ABS/PC 3429 / TPC 342912T
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
TPC 342912T


Sample image
Order symbol : TPC 342912T
Product nr : 5824009
Description : Enclosure, PC
Remarks : Clear transparent cover
EAN : 6418074086952
El. number :
- Finland : 3424389
- Denmark : 8212052165
- Sweden : 2508279

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 344 | 289 | 117 |
inch : | 13.54 | 11.38 | 4.61 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MP 3429 |
Mounting plate, for enclosures:
(315 x 265 x 1.5) |
ARH 2328 |
DIN-35 Mounting rail, for enclosures:
(260 x 35 x 7) |
FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
DR 316 |
DIN-35 Mounting rail, for enclosures:
(316 x 35 x 7) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: 05.04.2025)