Product card: ARH 2328



Sample photo



Product nbr:

 

9822012

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

280x230x110

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034373

SSTL number:

 

3423975

Electric No. Denmark:

 

8212005374

Electric No. Italy:

 

7390490

Electric No. Sweden:

 

9822012

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

260.0


Length (inch):

 

1.4

Width (inch):

 

10.2


Product is connected to following catalogs:

Fibox Enclosures :  TEMPO :  ABS/PC 3429
Fibox Enclosures :  TEMPO :  ACCESSORIES
Fibox Enclosures :  ALU :  ALU 2328
Fibox Enclosures :  ALU :  ALU ACCESSORIES


Copyright
Legal Notice