



Tempo / TEMPO - Accessories / MP 2419
MP 2419 5518024
Dimensions 210 x 160 x 1.5
Dimensions 8.27 x 6.3 x 0.06
Technical data
Product nr : 5518024
Description : Mounting plate, for enclosures:
Remarks : 240x191x107
Package : 4
Unit : Piece
EAN : 6418074061133
SSTL number : 3435706
Electric No. Denmark : 8212035166
Electric No. Sweden : 5518024
ETIM : EC000213
Height (mm) : 210
Width (mm) : 160
Depth (mm) : 1.5
Height (inch) : 8.27
Width (inch) : 6.3
Depth (inch) : 0.06
Material : Galvanized steel
Tempo / TEMPO - Accessories / MP 2419
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MP 2419


Sample image
Order symbol : MP 2419
Product nr : 5518024
Description : Mounting plate, for enclosures:
Remarks : 240x191x107
EAN : 6418074061133
El. number :
- Finland : 3435706
- Denmark : 8212035166
- Sweden : 5518024
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 210 | 160 | 1.5 |
inch : | 8.27 | 6.3 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 09.04.2025)