Product card: MP 3429



Sample photo



Product nbr:

 

5518026

Description:

 

Mounting plate, for enclosures:

Remarks:

 

344x289x117

Package:

 

2

Unit:

 

PCS

Product group:

 

EAN:

 

6418074061157

SSTL number:

 

3435710

Electric No. Denmark:

 

8212035182

Electric No. Sweden:

 

5518026

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

315.0

Width (mm):

 

265.0


Length (inch):

 

12.4

Width (inch):

 

10.4


Product is connected to following catalogs:

Fibox Enclosures :  TEMPO :  ABS/PC 3429
Fibox Enclosures :  TEMPO :  ACCESSORIES


Copyright
Legal Notice