DR 215 5518029
Dimensions 215 x 35 x 1
Dimensions 8.46 x 1.38 x 0.04
Technical data
Product nr : 5518029
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 289x239x107
Package : 4
Unit : Piece
EAN : 6418074061188
SSTL number : 3435974
Electric No. Denmark : 8212035111
Height (mm) : 215
Width (mm) : 35
Depth (mm) : 1
Height (inch) : 8.46
Width (inch) : 1.38
Depth (inch) : 0.04
Tempo / TEMPO - Accessories / DR 215
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
DR 215
Sample image
Order symbol : DR 215
Product nr : 5518029
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 289x239x107
EAN : 6418074061188
El. number :
- Finland : 3435974
- Denmark : 8212035111
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 215 | 35 | 1 |
inch : | 8.46 | 1.38 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )