PC 100/50 LG
6012302
MNX polycarbonate and ABS enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding applications. The MNX includes more than 260 different variations.
Dimensions - 130 x 80 x 50
Description : Enclosure, PC
Remarks : Low base, grey cover
Package : 8
Unit : Piece
EAN : 6418074024596
SSTL number : 3420318
Electric No. Denmark : 8212021989
Electric No. Sweden : 2508671
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 130
Width (mm) : 80
Depth (mm) : 50
Height (inch) : 5.12
Width (inch) : 3.15
Depth (inch) : 1.97
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 1.222
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- MII100LB.dwg
- MII100LB.dxf
- FIBOX_MNX100LB.x_t
- FIBOX_MNX100LB.zip
- MII1002C.dwg
- MII1002C.dxf
- FIBOX_MNX10025C.x_t
- FIBOX_MNX10025C.zip
- 6012302_FIBOX_MNX_PC_100_50_LG.step
Please note, that we need you permission in order for you to view the CAD files.
PC 100/50 LG 6012302 Accessories
PC 100/50 LG
Sample image
Order symbol : PC 100/50 LG
Product nr : 6012302
Description : Enclosure, PC
Remarks : Low base, grey cover
EAN : 6418074024596
El. number :
- Finland : 3420318
- Denmark : 8212021989
- Sweden : 2508671
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 130 | 80 | 50 |
| inch : | 5.12 | 3.15 | 1.97 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | TPE |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 7.5) |
| MIV 5 |
DIN-35 Mounting rail, for enclosures:
(50 x 35 x 7.5) |
| MIV 100 |
Mounting plate (Galvanized steel), for enclosures:
(98 x 48 x 1.5) |
| FP 22046 |
Wall fastening lug (4 pcs)
(35 x 16 x 10) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40847 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
11 Nov 2026
Fibox Korea celebrates 30 years
On 6 November 2026, we celebrated a very special milestone – the 30th anniversary of Fibox Korea. ...
Sustainability
02 Sep 2026
Fibox’s first VSME report creates a foundation for the future
Fibox has published its first ever VSME