Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
![PC 150/60 HT product image 1](https://www.fibox.com/hs-fs/hubfs/assets/6011913_PC_150_60_HT_1_72dpi.jpg?length=393&name=6011913_PC_150_60_HT_1_72dpi.jpg)
![PC 150/60 HT product image 2](https://www.fibox.com/hs-fs/hubfs/assets/6011913_PC_150_60_HT_2_72dpi.jpg?length=393&name=6011913_PC_150_60_HT_2_72dpi.jpg)
![PC 150/60 HT product image 1](https://www.fibox.com/hs-fs/hubfs/assets/6011913_PC_150_60_HT%20360_ANIMA_SMALL.gif?length=393&name=6011913_PC_150_60_HT%20360_ANIMA_SMALL.gif)
![PC 150/60 HT thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/6011913_PC_150_60_HT_1_72dpi.jpg?length=52&name=6011913_PC_150_60_HT_1_72dpi.jpg)
![PC 150/60 HT thumbnail image 2](https://www.fibox.com/hs-fs/hubfs/assets/6011913_PC_150_60_HT_2_72dpi.jpg?length=52&name=6011913_PC_150_60_HT_2_72dpi.jpg)
![PC 150/60 HT thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/6011913_PC_150_60_HT%20360_ANIMA_SMALL.gif?length=52&name=6011913_PC_150_60_HT%20360_ANIMA_SMALL.gif)
PC 150/60 HT 6011913
UL Name : UL PC 150/60 HT
Dimensions 180 x 130 x 60
Dimensions 7.09 x 5.12 x 2.36
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
- IP66; IP67; IK08
Technical data
Product nr : 6011913
Description : Enclosure, PC
Remarks : High base, smoked transparent cover
Package : 4
Unit : Piece
EAN : 6418074022417
SSTL number : 3420461
Electric No. Denmark : 8212022467
Electric No. Sweden : 2535651
ETIM : EC000261
Height (mm) : 180
Width (mm) : 130
Depth (mm) : 60
Height (inch) : 7.09
Width (inch) : 5.12
Depth (inch) : 2.36
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
PC 150/60 HT
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
![6011913_PC_150_60_HT_1_72dpi](https://www.fibox.com/hs-fs/hubfs/assets/6011913_PC_150_60_HT_1_72dpi.jpg?width=200&name=6011913_PC_150_60_HT_1_72dpi.jpg)
Sample image
Order symbol : PC 150/60 HT
Product nr : 6011913
UL Name : UL PC 150/60 HT
Description : Enclosure, PC
Remarks : High base, smoked transparent cover
EAN : 6418074022417
El. number :
- Finland : 3420461
- Denmark : 8212022467
- Sweden : 2535651
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
![MNX150H](https://www.fibox.com/hubfs/assets/MNX150H.gif)
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 180 | 130 | 60 |
inch : | 7.09 | 5.12 | 2.36 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Smoked grey |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 7) |
FP A 150/180 |
Front plate (Aluminium), for enclosures:
(170 x 112 x 1) |
HFP 180 | Front plate hinge series |
MIV 150 |
Mounting plate (Galvanized steel), for enclosures:
(148 x 98 x 1.5) |
MIN 15 |
DIN-15 Mounting rail, for enclosures:
(150 x 15 x 1) |
MIN 10 | DIN-15 Mounting rail, for enclosures: |
MIV 15 |
DIN-35 Mounting rail, for enclosures:
(150 x 35 x 7) |
FP 22046 |
Wall fastening lug (4 pcs)
(35 x 16 x 10) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40847 |
© Fibox Oy, Data subject to change without notice (printed: )