Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
ABS C 65 T 8784005
Dimensions 140 x 80 x 65
Dimensions 5.51 x 3.15 x 2.56
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 8784005
Description : Enclosure, ABS
Remarks : Transparent cover
Package : 8
Unit : Piece
EAN : 6418074002068
SSTL number : 3423555
Electric No. Denmark : 8212001857
Electric No. Sweden : 2536738
ETIM : EC000261
Height (mm) : 140
Width (mm) : 80
Depth (mm) : 65
Height (inch) : 5.51
Width (inch) : 3.15
Depth (inch) : 2.56
Material : ABS
Base colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
ABS C 65 T
Sample image
Order symbol : ABS C 65 T
Product nr : 8784005
Description : Enclosure, ABS
Remarks : Transparent cover
EAN : 6418074002068
El. number :
- Finland : 3423555
- Denmark : 8212001857
- Sweden : 2536738
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 140 | 80 | 65 |
inch : | 5.51 | 3.15 | 2.56 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
C-MP |
Mounting plate, for enclosures:
(110 x 54 x 1) |
FP 22040 | Wall fastening lug (2 pcs), for enclosures: |
CHM-3 |
DIN-35 Mounting rail, for enclosures:
(110 x 35 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
SGSFIMKO_PICC_pc |
© Fibox Oy, Data subject to change without notice (printed: )