Skip to content
 
    Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.
   
Previous slide
ABS C 65 G product image 1
ABS C 65 G product image 2
ABS C 65 G product image 1
Next slide
ABS C 65 G thumbnail image 1
ABS C 65 G thumbnail image 2
ABS C 65 G thumbnail image 1

Piccolo / PICCOLO C / ABS C 65 G

ABS C 65 G 8784305

Dimensions 140 x 80 x 65

Dimensions 5.51 x 3.15 x 2.56

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

  • PC : IP66; IP67; IK08
Technical data
Product:

Product nr : 8784305

Description : Enclosure, ABS

Remarks : Grey cover

Package : 8

Unit : Piece

EAN : 6418074002075

SSTL number : 3423455

Electric No. Denmark : 8212001844

Electric No. Sweden : 2536707

ETIM : EC000261

Dimensions :

Height (mm) : 140

Width (mm) : 80

Depth (mm) : 65

Height (inch) : 5.51

Width (inch) : 3.15

Depth (inch) : 2.56

Materials :

Material : ABS

Base colour : RAL 7035 -light grey

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °F : -40 … 140

Ratings :

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

Piccolo / PICCOLO C / ABS C 65 G

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

ABS C 65 G

Fibox
8784305_ABS_C_65_G_1_72dpi

Sample image

Order symbol : ABS C 65 G

Product nr : 8784305

Description : Enclosure, ABS

Remarks : Grey cover

EAN : 6418074002075

El. number :

  • Finland : 3423455
  • Denmark : 8212001844
  • Sweden : 2536707

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and polyamide cover screws.

PICCDIM
Dimensions : Height Width Depth
mm : 140 80 65
inch : 5.51 3.15 2.56
Materials :
Material : ABS
Base colour : RAL 7035 -light grey
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °F (continuous) : -40 … 140
Accessories :
C-MP Mounting plate, for enclosures:
(110 x 54 x 1)
FP 22040 Wall fastening lug (2 pcs), for enclosures:
CHM-3 DIN-35 Mounting rail, for enclosures:
(110 x 35 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
SGSFIMKO_PICC_pc