sales@fibox.com


Fibox Enclosures : MNX : PCM 125


Dimensional drawing (mm)

 GIF

Dimensional drawing (inch)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
130 x 130 x 60
Enclosure, PC, metric knock-outs • Grey cover
130 x 130 x 75
Enclosure, PC, metric knock-outs • Grey cover
130 x 130 x 100
Enclosure, PC, metric knock-outs • Grey cover
130 x 130 x 125
Enclosure, PC, metric knock-outs • Grey cover
130 x 130 x 60
Enclosure, PC, metric knock-outs • Smoked transparent cover
130 x 130 x 75
Enclosure, PC, metric knock-outs • Smoked transparent cover
130 x 130 x 100
Enclosure, PC, metric knock-outs • Smoked transparent cover
130 x 130 x 125
Enclosure, PC, metric knock-outs • Smoked transparent cover
Accessories
98 x 98
Mounting plate (Galvanized steel), for enclosures: • 130x130x35-130x130x125
15 x 100
DIN-15 Mounting rail, for enclosures: • 130x80x35-180x130x175
35 x 100
DIN-35 Mounting rail, for enclosures: • 130x80x35-180x130x175
120 x 112
Front plate (Aluminium), for enclosures: • 130x130x35-130x130x125
Front plate hinge series • for FP A 100-125
Wall fastening lug (4 pcs) • incl. screws

Copyright
Legal Notice