Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
PCM 125/60 T 6016907
Dimensions 130 x 130 x 60
Dimensions 5.12 x 5.12 x 2.36
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
- IP66; IP67; IK08
Technical data
Product nr : 6016907
Description : Enclosure, PC, metric knock-outs
Remarks : Smoked transparent cover
Package : 8
Unit : Piece
EAN : 6418074038203
SSTL number : 3421660
Electric No. Denmark : 8212027077
Electric No. Sweden : 2535412
ETIM : EC000261
Height (mm) : 130
Width (mm) : 130
Depth (mm) : 60
Height (inch) : 5.12
Width (inch) : 5.12
Depth (inch) : 2.36
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
PCM 125/60 T
Sample image
Order symbol : PCM 125/60 T
Product nr : 6016907
Description : Enclosure, PC, metric knock-outs
Remarks : Smoked transparent cover
EAN : 6418074038203
El. number :
- Finland : 3421660
- Denmark : 8212027077
- Sweden : 2535412
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 130 | 130 | 60 |
inch : | 5.12 | 5.12 | 2.36 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 7.5) |
HFP 130 | Front plate hinge series |
FP A 125/130 |
Front plate (Aluminium), for enclosures:
(120 x 112 x 1) |
MIN 10 | DIN-15 Mounting rail, for enclosures: |
FP 22046 |
Wall fastening lug (4 pcs)
(35 x 16 x 10) |
MIV 125 |
Mounting plate (Galvanized steel), for enclosures:
(98 x 98 x 1.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40847 |
© Fibox Oy, Data subject to change without notice (printed: )