Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
![PCM 125/100 T product image 1](https://www.fibox.com/hs-fs/hubfs/assets/6016909_PCM_125_100_T_1_72dpi.jpg?length=393&name=6016909_PCM_125_100_T_1_72dpi.jpg)
![PCM 125/100 T product image 2](https://www.fibox.com/hs-fs/hubfs/assets/6016909_PCM_125_100_T_2_72dpi.jpg?length=393&name=6016909_PCM_125_100_T_2_72dpi.jpg)
![PCM 125/100 T product image 1](https://www.fibox.com/hs-fs/hubfs/assets/6016909_PCM_125_100_T%20360_ANIMA_SMALL.gif?length=393&name=6016909_PCM_125_100_T%20360_ANIMA_SMALL.gif)
![PCM 125/100 T thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/6016909_PCM_125_100_T_1_72dpi.jpg?length=52&name=6016909_PCM_125_100_T_1_72dpi.jpg)
![PCM 125/100 T thumbnail image 2](https://www.fibox.com/hs-fs/hubfs/assets/6016909_PCM_125_100_T_2_72dpi.jpg?length=52&name=6016909_PCM_125_100_T_2_72dpi.jpg)
![PCM 125/100 T thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/6016909_PCM_125_100_T%20360_ANIMA_SMALL.gif?length=52&name=6016909_PCM_125_100_T%20360_ANIMA_SMALL.gif)
PCM 125/100 T 6016909
Dimensions 130 x 130 x 100
Dimensions 5.12 x 5.12 x 3.94
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
- IP66; IP67; IK08
Technical data
Product nr : 6016909
Description : Enclosure, PC, metric knock-outs
Remarks : Smoked transparent cover
Package : 8
Unit : Piece
EAN : 6418074038227
SSTL number : 3421662
Electric No. Denmark : 8212027116
Electric No. Sweden : 2535418
ETIM : EC000261
Height (mm) : 130
Width (mm) : 130
Depth (mm) : 100
Height (inch) : 5.12
Width (inch) : 5.12
Depth (inch) : 3.94
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
PCM 125/100 T
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
![6016909_PCM_125_100_T_1_72dpi](https://www.fibox.com/hs-fs/hubfs/assets/6016909_PCM_125_100_T_1_72dpi.jpg?width=200&name=6016909_PCM_125_100_T_1_72dpi.jpg)
Sample image
Order symbol : PCM 125/100 T
Product nr : 6016909
Description : Enclosure, PC, metric knock-outs
Remarks : Smoked transparent cover
EAN : 6418074038227
El. number :
- Finland : 3421662
- Denmark : 8212027116
- Sweden : 2535418
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
![MNXPCM125](https://www.fibox.com/hubfs/assets/MNXPCM125.gif)
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 130 | 130 | 100 |
inch : | 5.12 | 5.12 | 3.94 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Smoked grey |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 7) |
HFP 130 | Front plate hinge series |
FP A 125/130 |
Front plate (Aluminium), for enclosures:
(120 x 112 x 1) |
MIN 10 | DIN-15 Mounting rail, for enclosures: |
FP 22046 |
Wall fastening lug (4 pcs)
(35 x 16 x 10) |
MIV 125 |
Mounting plate (Galvanized steel), for enclosures:
(98 x 98 x 1.5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40847 |
© Fibox Oy, Data subject to change without notice (printed: )