Product card: MIV 300



Sample photo



Product nbr:

 

5514585

Description:

 

Mounting plate (Galvanized steel), for enclosures:

Remarks:

 

360x255x152

Package:

 

2

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074061577

SSTL number:

 

3435678

Electric No. Denmark:

 

8212028380

Electric No. Sweden:

 

ETIM:

 

EC000213 EC000213

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

330.0

Width (mm):

 

225.0


Length (inch):

 

13.0

Width (inch):

 

8.9


Product is connected to following catalogs:

Fibox Enclosures :  MNX :  ACCESSORIES
Fibox Enclosures :  MNX :  PC/ABS 300Z


Copyright
Legal Notice