Product card: MIV 125



Sample photo



Product nbr:

 

5514077

Description:

 

Mounting plate (Galvanized steel), for enclosures:

Remarks:

 

130x130x35-130x130x125

Package:

 

8

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074039491

SSTL number:

 

3424961

Electric No. Denmark:

 

8212000968

Electric No. Italy:

 

7190320

Electric No. Sweden:

 

2537214

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

98.0

Width (mm):

 

98.0


Length (inch):

 

3.9

Width (inch):

 

3.9


Product is connected to following catalogs:

Fibox Enclosures :  MNX :  PC/ABS 125L
Fibox Enclosures :  MNX :  PC/ABS 125H
Fibox Enclosures :  MNX :  PCM 125
Fibox Enclosures :  MNX :  ACCESSORIES


Copyright
Legal Notice