Product card: MIV 150



Sample photo



Product nbr:

 

5514078

Description:

 

Mounting plate (Galvanized steel), for enclosures:

Remarks:

 

180x130x35-255x180x175

Package:

 

4

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074039507

SSTL number:

 

3424962

Electric No. Denmark:

 

8212000971

Electric No. Italy:

 

7190330

Electric No. Sweden:

 

2537217

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

148.0

Width (mm):

 

98.0


Length (inch):

 

5.8

Width (inch):

 

3.9


Product is connected to following catalogs:

Fibox Enclosures :  MNX :  PC/ABS 150L
Fibox Enclosures :  MNX :  PC/ABS 150H
Fibox Enclosures :  MNX :  PCM 150
Fibox Enclosures :  MNX :  ACCESSORIES

Fibox Enclosures :  MNX :  PC/ABS 150XH
Fibox Enclosures :  MNX :  PCM 150X
Fibox Enclosures :  MNX :  PC/ABS 300Z


Copyright
Legal Notice