Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / AR 664 / 8561016
AR664CHSCT main image
AR664CHSCT thumb 1

AR664CHSCT

8561016

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels

Dimensions - 152 x 152 x 102

Download product card

Description : PC Enclosure

Remarks : Hinged transparent screw cover

Package : 1

Unit : Piece

EAN : 6418074066480

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK09

Height (mm) : 152

Width (mm) : 152

Depth (mm) : 102

Height (inch) : 5.98

Width (inch) : 5.98

Depth (inch) : 4.02

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : 4, 4X, 6, 6P, 12, 13

ARCA-6x6_combi.gif Download
ARCA_CertificateofCompliance.pdf Download

CAD Drawings

  • 6x6_hinge_base.dwg
  • 6x6_hinge_cover.dwg
  • 6x6_hinge_base.dxf
  • 6x6_hinge_cover.dxf
  • 6x6_hinge_base.step
  • 6x6_hinge_cover.step
  • 6x6_hinge_base.x_t
  • 6x6_hinge_cover.x_t
  • 6x6_hinge_base.zip
  • 6x6_hinge_cover.zip

Please note, that we need you permission in order for you to view the CAD files.

AR664CHSCT 8561016 Accessories

AMFL6
Cabinets

AMFL6

8612262

6" Mounting Flange Set
ABP66
Cabinets

ABP66

8592131

Painted Steel Back Panel
ASPHK6
Cabinets

ASPHK6

8612030

Swing Panel Kit w/o Panel
ASPK66
Cabinets

ASPK66

8612020

Swing Panel Kit incl. Panel
ALBP66
Cabinets

ALBP66

8592133

Aluminum Back Panel
APBP66
Cabinets

APBP66

8590134

PVC Back Panel
ASP66
Cabinets

ASP66

8592136

Aluminum Swing Panel
ADFP66
Cabinets

ADFP66

8592135

Dead Front Panel w/ screws

AR664CHSCT

Fibox
AR664CHSC

Sample image

Order symbol : AR664CHSCT

Product nr : 8561016

Description : PC Enclosure

Remarks : Hinged transparent screw cover

EAN : 6418074066480

Including : Hinged screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket, stainless hinge pin and 2 cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA-6x6_combi
Dimensions : Height Width Depth
mm : 152 152 102
inch : 5.98 5.98 4.02
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
AMFL6 6" Mounting Flange Set
ABP66 Painted Steel Back Panel
ASPHK6 Swing Panel Kit w/o Panel
ASPK66 Swing Panel Kit incl. Panel
ALBP66 Aluminum Back Panel
APBP66 PVC Back Panel
ASP66 Aluminum Swing Panel
ADFP66 Dead Front Panel w/ screws
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 4, 4X, 6, 6P, 12, 13
Certificates :
ARCA_CertificateofCompliance

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox