Product card: ASP66




Product nbr:

 

8592136

Description:

 

Aluminum Swing Panel

Remarks:

 

Package:

 

1

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074067746

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

153.0

Width (mm):

 

154.0


Length (inch):

 

6.0

Width (inch):

 

6.1


Product is connected to following catalogs:

Fibox Enclosures :  ARCA :  AR 664


Copyright
Legal Notice