Product card: ADFP108



Sample photo



Product nbr:

 

8592155

Description:

 

Dead Front Panel w/ screws

Remarks:

 

Package:

 

1

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074067814

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

208.0

Width (mm):

 

256.0


Length (inch):

 

8.2

Width (inch):

 

10.1


Product is connected to following catalogs:

Fibox Enclosures :  ARCA :  ACCESSORIES
Fibox Enclosures :  ARCA :  AR 1084
Fibox Enclosures :  ARCA :  AR 1086
Fibox Enclosures :  ARCA :  AR 1083
Fibox Enclosures :  ARCA :  AR 1085


Copyright
Legal Notice