Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / products / AR 14127 / AR14127CHSST
AR14127CHSST main image
AR14127CHSST thumb 1

AR14127CHSST

8561055

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels

Dimensions - 356 x 305 x 178

Download product card

Description : PC Enclosure

Remarks : Hinged transparent cover w/S.S. Quick release latch

Package : 1

Unit : Piece

EAN : 6418074067159

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK09

Height (mm) : 356

Width (mm) : 305

Depth (mm) : 178

Height (inch) : 14.02

Width (inch) : 12.01

Depth (inch) : 7.01

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : 4, 4X, 6, 6P, 12, 13

ARCA 14x12_combi.gif Download
ARCA_CertificateofCompliance.pdf Download

CAD Drawings

  • 14x12_hinge_base.dwg
  • 14x12_hinge_cover.dwg
  • 14x12_hinge_base.dxf
  • 14x12_hinge_cover.dxf
  • 14x12_hinge_base.step
  • 14x12_hinge_cover.step
  • 14x12_hinge_base.x_t
  • 14x12_hinge_cover.x_t
  • 14x12_hinge_base.zip
  • 14x12_hinge_cover.zip

Please note, that we need you permission in order for you to view the CAD files.

AR14127CHSST 8561055 Accessories

ABP1412
Cabinets

ABP1412

8592171

Painted Steel Back Panel
ASP1412
Cabinets

ASP1412

8592176

Aluminum Swing Panel
ASPHK14
Cabinets

ASPHK14

8612034

Swing Panel Kit w/o Panel
AMFL12
Cabinets

AMFL12

8612265

12" Mounting Flange Set
ADFP1412
Cabinets

ADFP1412

8592175

Dead Front Panel w/ screws
ALBP1412
Cabinets

ALBP1412

8592173

Aluminum Back Panel
APBP1412
Cabinets

APBP1412

8590174

PVC Back Panel
ASPK1412
Cabinets

ASPK1412

8612024

Swing Panel Kit incl. Panel

AR14127CHSST

Fibox
AR1086CHLT

Sample image

Order symbol : AR14127CHSST

Product nr : 8561055

Description : PC Enclosure

Remarks : Hinged transparent cover w/S.S. Quick release latch

EAN : 6418074067159

Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA 14x12_combi
Dimensions : Height Width Depth
mm : 356 305 178
inch : 14.02 12.01 7.01
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
ABP1412 Painted Steel Back Panel
ASP1412 Aluminum Swing Panel
ASPHK14 Swing Panel Kit w/o Panel
AMFL12 12" Mounting Flange Set
ADFP1412 Dead Front Panel w/ screws
ALBP1412 Aluminum Back Panel
APBP1412 PVC Back Panel
ASPK1412 Swing Panel Kit incl. Panel
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 4, 4X, 6, 6P, 12, 13
Certificates :
ARCA_CertificateofCompliance

Latest Articles

See all articles
featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...