Offering

Sustainability

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / products / AR 884 / AR884CHSCT
AR884CHSCT main image
AR884CHSCT thumb 1

AR884CHSCT

8561092

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels

Dimensions - 203 x 203 x 102

Download product card

Description : PC Enclosure

Remarks : Hinged transparent screw cover

Package : 1

Unit : Piece

EAN : 6418074066527

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK09

Height (mm) : 203

Width (mm) : 203

Depth (mm) : 102

Height (inch) : 7.99

Width (inch) : 7.99

Depth (inch) : 4.02

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : 4, 4X, 6, 6P, 12, 13

ARCA-8x8_combi.gif Download
ARCA_CertificateofCompliance.pdf Download

CAD Drawings

  • 8x8_hinge_base.dwg
  • 8x8_hinge_cover.dwg
  • 8x8_hinge_base.dxf

Please note, that we need you permission in order for you to view the CAD files.

AR884CHSCT 8561092 Accessories

ALBP88
Cabinets

ALBP88

8592373

Aluminum Back Panel
ABP88
Cabinets

ABP88

8592371

Painted Steel Back Panel
ASP88
Cabinets

ASP88

8592376

Aluminum Swing Panel
ASPHK8
Cabinets

ASPHK8

8612031

Swing Panel Kit w/o Panel
APBP88
Cabinets

APBP88

8590374

PVC Back Panel
ADFP88
Cabinets

ADFP88

8592375

Dead Front Panel w/ screws
ASPK88
Cabinets

ASPK88

8612025

Swing Panel Kit incl. Panel
AMFL8
Cabinets

AMFL8

8612263

8" Mounting Flange Set

AR884CHSCT

Fibox
AR664CHSC

Sample image

Order symbol : AR884CHSCT

Product nr : 8561092

Description : PC Enclosure

Remarks : Hinged transparent screw cover

EAN : 6418074066527

Including : Hinged screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket, stainless hinge pin and 2 cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA-8x8_combi
Dimensions : Height Width Depth
mm : 203 203 102
inch : 7.99 7.99 4.02
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
ALBP88 Aluminum Back Panel
ABP88 Painted Steel Back Panel
ASP88 Aluminum Swing Panel
ASPHK8 Swing Panel Kit w/o Panel
APBP88 PVC Back Panel
ADFP88 Dead Front Panel w/ screws
ASPK88 Swing Panel Kit incl. Panel
AMFL8 8" Mounting Flange Set
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 4, 4X, 6, 6P, 12, 13
Certificates :
ARCA_CertificateofCompliance

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...