Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / products / AR 1084 / AR1084CHSC
AR1084CHSC main image
AR1084CHSC thumb 1

AR1084CHSC

8561098

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels

Dimensions - 254 x 203 x 102

Download product card

Description : PC Enclosure

Remarks : Hinged opaque screw cover

Package : 1

Unit : Piece

EAN : 6418074066534

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK09

Height (mm) : 254

Width (mm) : 203

Depth (mm) : 102

Height (inch) : 10

Width (inch) : 7.99

Depth (inch) : 4.02

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : 4, 4X, 6, 6P, 12, 13

ARCA 10x8X4_combi.gif Download
ARCA_CertificateofCompliance.pdf Download

CAD Drawings

  • 10x8_hinge_cover.dwg
  • 10x8_hinge_cover.dxf
  • 10x8_hinge_cover.step
  • 10x8_hinge_cover.x_t
  • 10x8_hinge_cover.zip
  • 10x8x4_hinge_base.zip
  • 10x8x4_hinge_base.step
  • 10x8x4_hinge_base.x_t

Please note, that we need you permission in order for you to view the CAD files.

AR1084CHSC 8561098 Accessories

ASPHK10
Cabinets

ASPHK10

8612032

Swing Panel Kit w/o Panel
ABP108
Cabinets

ABP108

8592151

Painted Steel Back Panel
ADFP108
Cabinets

ADFP108

8592155

Dead Front Panel w/ screws
ASP108
Cabinets

ASP108

8592156

Aluminum Swing Panel
ASPK108
Cabinets

ASPK108

8612022

Swing Panel Kit incl. Panel
ALBP108
Cabinets

ALBP108

8592153

Aluminum Back Panel
AMFL8
Cabinets

AMFL8

8612263

8" Mounting Flange Set
APBP108
Cabinets

APBP108

8590154

PVC Back Panel

AR1084CHSC

Fibox
AR1086CHSC

Sample image

Order symbol : AR1084CHSC

Product nr : 8561098

Description : PC Enclosure

Remarks : Hinged opaque screw cover

EAN : 6418074066534

Including : Hinged screw cover. Base with 10-32 brass inserts, cover with formed in place PUR gasket, stainless hinge pin and 2 cover screws. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA 10x8X4_combi
Dimensions : Height Width Depth
mm : 254 203 102
inch : 10 7.99 4.02
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
ASPHK10 Swing Panel Kit w/o Panel
ABP108 Painted Steel Back Panel
ADFP108 Dead Front Panel w/ screws
ASP108 Aluminum Swing Panel
ASPK108 Swing Panel Kit incl. Panel
ALBP108 Aluminum Back Panel
AMFL8 8" Mounting Flange Set
APBP108 PVC Back Panel
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 4, 4X, 6, 6P, 12, 13
Certificates :
ARCA_CertificateofCompliance

Latest Articles

See all articles
featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...