Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
AR1084CHTSST 8561108
Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
- PC : IP66; IP67; IK09
Technical data
Product nr : 8561108
Description : PC Enclosure
Remarks : Hinged transparent cover w/S.S. Lockable twist latch
Package : 1
Unit : Piece
EAN : 6418074067401
ETIM : EC000261
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 60695): 960C
UL Type : NEMA__4_4X_6_6P_12_13
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
AR1084CHTSST
Sample image
Order symbol : AR1084CHTSST
Product nr : 8561108
Description : PC Enclosure
Remarks : Hinged transparent cover w/S.S. Lockable twist latch
EAN : 6418074067401
Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
Dimensions : | Height | Width | Depth |
---|
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
ASPHK10 | Swing Panel Kit w/o Panel |
ABP108 | Painted Steel Back Panel |
ADFP108 | Dead Front Panel w/ screws |
ASP108 | Aluminum Swing Panel |
ASPK108 | Swing Panel Kit incl. Panel |
ALBP108 | Aluminum Back Panel |
AMFL8 | 8" Mounting Flange Set |
APBP108 | PVC Back Panel |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK09; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 508 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
UL Type | NEMA__4_4X_6_6P_12_13 |
Certificates : | |
---|---|
ARCA_CertificateofCompliance |
© Fibox Oy, Data subject to change without notice (printed: )