Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / AR 10106 / 8561111
AR10106CHL main image
AR10106CHL thumb 1

AR10106CHL

8561111

Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels

Dimensions - 254 x 254 x 152

Download product card

Description : PC Enclosure

Remarks : Hinged opaque cover w/Plastic quick release latch

Package : 1

Unit : Piece

EAN : 6418074067418

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK09

Height (mm) : 254

Width (mm) : 254

Depth (mm) : 152

Height (inch) : 10

Width (inch) : 10

Depth (inch) : 5.98

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK09

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 508

Glow Wire Test (IEC 60695): 960C

UL Type : 4, 4X, 6, 6P, 12, 13

ARCA-10x10_combi.gif Download
ARCA_CertificateofCompliance.pdf Download

CAD Drawings

  • 10x10_hinge_base.dwg
  • 10x10_hinge_cover.dwg
  • 10x10_hinge_base.dxf

Please note, that we need you permission in order for you to view the CAD files.

AR10106CHL 8561111 Accessories

ABP1010
Cabinets

ABP1010

8592381

Painted Steel Back Panel
ASPHK10
Cabinets

ASPHK10

8612032

Swing Panel Kit w/o Panel
ASPK1010
Cabinets

ASPK1010

8612026

Swing Panel Kit incl. Panel
ADFP1010
Cabinets

ADFP1010

8592385

Dead Front Panel w/ screws
AMFL10
Cabinets

AMFL10

8612264

10" Mounting Flange Set
ALBP1010
Cabinets

ALBP1010

8592383

Aluminum Back Panel
APBP1010
Cabinets

APBP1010

8590384

PVC Back Panel
ASP1010
Cabinets

ASP1010

8592386

Aluminum Swing Panel

AR10106CHL

Fibox
AR664CHL

Sample image

Order symbol : AR10106CHL

Product nr : 8561111

Description : PC Enclosure

Remarks : Hinged opaque cover w/Plastic quick release latch

EAN : 6418074067418

Including : Hinged cover. Base with 10-32 brass inserts, latched cover with formed in place PUR gasket, stainless hinge pin. Quick release latches. Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.

ARCA-10x10_combi
Dimensions : Height Width Depth
mm : 254 254 152
inch : 10 10 5.98
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
ABP1010 Painted Steel Back Panel
ASPHK10 Swing Panel Kit w/o Panel
ASPK1010 Swing Panel Kit incl. Panel
ADFP1010 Dead Front Panel w/ screws
AMFL10 10" Mounting Flange Set
ALBP1010 Aluminum Back Panel
APBP1010 PVC Back Panel
ASP1010 Aluminum Swing Panel
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK09;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type 4, 4X, 6, 6P, 12, 13
Certificates :
ARCA_CertificateofCompliance

Latest Articles

See all articles
featured image for post: Fibox’s first VSME report creates a foundation for the future

Sustainability

02 Sep 2026

Fibox’s first VSME report creates a foundation for the future

Fibox has published its first ever VSME

featured image for post: Fibox Tested Systems Awarded EcoVadis Silver Medal

Sustainability

29 Jun 2026

Fibox Tested Systems Awarded EcoVadis Silver Medal

Fibox Tested Systems has achieved a significant sustainability milestone by earning the EcoVadis Silver Medal, a globally recognized sustainability rating that has ...

featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox